1N-5981: Spring Pins/Roll Pins
+ / - Hover over image to Zoom
Other Views

    1N-5981: Spring Pins/Roll Pins

    Part Number: 1N-5981
    Brand: Cat
    Retrieving Price.....

    Inch

    Contains a chamfered end for easy installation. Made of heat-treated steel

    UNITS:
    • US
    • Metric
    • Pin Diameter - A (in): 1/2
    • Pin Length - B (in): 1
    • Pin Type: Spring Pins/Roll Pins
    underground mining loaders
    R1700G, R3000H, R2900G, R1700K

    marine products
    D346

    c140-16
    C140-16

    off highway trucks
    MT4400DAC, 793FAC

    wheel loaders
    980K, 980G, 980M, 980H, 980GII, 982M, 980KOEM, 980F, 986H, 980FII, 980C, 980L

    wheel dozers
    824H, 824K, 824G, 824GII

    compactors
    826GII, 825G, 825K, 826K, 826G, 826H, 825GII, 825H