1N-8320: Ball Bearing
+ / - Hover over image to Zoom
Other Views

    1N-8320: Ball Bearing

    Part Number: 1N-8320
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    Description:
    Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.

    Attributes:
    Single row radial ball bearing

    Application:
    Cat ball bearings are typically used in transmissions, drive train systems, pulley assemblies, motors and pumps; anywhere performance relies on smooth shaft rotation at high operating speeds and temperatures.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.51
    • Height (mm): 13
    • Inside Diameter (in): 0.59
    • Inside Diameter (mm): 15
    • Outside Diameter (in): 1.65
    • Outside Diameter (mm): 42
    generator
    SR4

    engine - generator set
    G3412C, G3412, XQG400, CG137-12, G3306, CG137-08 XQG135

    petroleum products
    G3306B

    engine - industrial
    G3412, G3306B, CG137-12, G3306, G3408, G3408C, CG137-08 G333C, G3304, SG137-08 G3408B

    engine - truck
    3208