1N-8620: Ring-Retaining
+ / - Hover over image to Zoom
Other Views

    1N-8620: Ring-Retaining

    Part Number: 1N-8620
    Brand: Cat
    Retrieving Price.....

    EXTERNAL RETAINING RING

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Cross Holes: Yes
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 74.17, Radial Wall: 7, Lug Height: 7, Groove Width : 2.62, Groove Diameter: 75.84, SHAFT_DIA: 80.2
    • Snap Ring Type: External
    • Thickness (mm): 2.36
    adt
    740, 735, 740B, D400E II 735 OEM 735B

    meng
    3408C

    ieng
    SR4, G3408B, G3408, G3412

    wts
    637K, 631E, 637E, 631G, 637G, 631K, 633E II

    epg2
    SR4, G3408B, G3408, G3412

    oht
    770G, 770G OEM

    epg
    G3508