1P-0713: HOUSING
+ / - Hover over image to Zoom
Other Views

    1P-0713: HOUSING

    Part Number: 1P-0713
    Brand: Cat
    Retrieving Price.....

    Turbocharger Turbine Housing

    Description:

    • Housings are an important component of turbocharger turbines, which convert engine exhaust gas into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.5
    • Height (mm): 139.7
    • Length (in): 9.3
    • Length (mm): 236.2
    • Width (mm): 236.2
    track-type tractor
    D4D

    motor grader
    130G, 120G

    wheel-type loader
    950, 920, 930

    track-type loader
    951B, 941B, 955K, 951C, 955L, 941

    wheel-type skidder
    518