1P-0715: PLATE
+ / - Hover over image to Zoom
Other Views

    1P-0715: PLATE

    Part Number: 1P-0715
    Brand: Cat
    Retrieving Price.....

    Turbocharger Compressor Clamp Plate

    Description:

    • Clamp plates are an important component of turbocharger compressors, which increases the mass of intake air entering the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Length (in): 8
    earthmoving compactor
    816 815

    generator
    SR4

    motor grader
    12H NA 160H 140H NA 120G 12G 140G 12H 140H ES 14G 130G 160H NA 160G 12H ES 143H 140B 140H

    wheel-type loader
    966C 966R 950 930 920 980B

    wheel-type skidder
    528 518

    wheel dozer
    814

    excavator
    235

    pipelayer
    571G 571F 561C 572G 572F

    engine - industrial
    3306 3306B D333C

    track-type loader
    977L 951C 955K 977K 951B 977 955L 941 951 941B 955

    wheel tractor-scraper
    637 627B 637B

    track-type tractor
    D6D D5 6S D5B 153 143 163 D6C 6A D6H D6G SR 6SU D6E D4D D7G D6G2 XL D6F SR 140 D6D SR 56 55 141 5 6 D7F 4 56H D6G D6E SR