1P-0716: RING
+ / - Hover over image to Zoom
Other Views

    1P-0716: RING

    Part Number: 1P-0716
    Brand: Cat
    Retrieving Price.....

    Turbocharger Ring

    Description:

    • Rings are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Height (mm): 2.5
    • Length (in): 3.8
    • Length (mm): 96.5
    • Width (mm): 71.1
    track-type tractor
    D4D

    motor grader
    120G, 130G

    wheel-type loader
    920, 950, 930

    track-type loader
    951C, 955L, 951B, 941B, 955K, 941

    wheel-type skidder
    518