1P-0722: BEARING
+ / - Hover over image to Zoom
Other Views

    1P-0722: BEARING

    Part Number: 1P-0722
    Brand: Cat
    Retrieving Price.....

    Turbocharger Bearing

    Description:

    • Bearings are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    UNITS:
    • US
    • Metric
    • Height (in): 1.7
    • Length (in): 3.1
    track-type tractor
    D4D

    motor grader
    120G, 130G

    wheel-type loader
    950, 930, 920

    track-type loader
    941B, 955L, 955K, 951B, 941, 951C

    wheel-type skidder
    518

    excavator
    225