1P-1111: BEARING
+ / - Hover over image to Zoom
Other Views

    1P-1111: BEARING

    Part Number: 1P-1111
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Bearing Thrust

    Description:

    • Cartridge bearing thrusts are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.2
    • Height (mm): 5.1
    • Length (in): 3.8
    • Length (mm): 96.5
    • Width (mm): 71.1
    paving compactor
    CP-653, CS-643, CS-653, CB-534, CP-643

    engine - generator set
    3304B, 3304, G3508, 3306, 3406B

    motor grader
    130G, 120G

    wheel-type loader
    930R, 916, 926, 930T, 926E, 950E, 950B, 950, 920, 936E, 936, G936, 930, G926, 950B/950E 936F, G916

    engine - industrial
    3304, D330C, G3512, G3508, G3406, 3304B, 3204

    wheel-type skidder
    518, 508, FB518 120C, 515, 518C, 525

    asphalt paver
    WE-851B, AP-1200

    track-type tractor
    5 5S D4D, 143 D5H, 4P D4H, D5C PAT 53 D4H XL D4E SR 4S 4 D5C, D5H XL D4E, 4A 54 D5C PATLGP D3C, D4H III D3B, 5A 55, 5A PAT 3 5P 140

    integrated toolcarrier
    IT18B, IT18, IT28, IT28B

    generator
    SR4

    engine - machine
    3304, D330C, G3512, G3508, G3406, 3304B, 3204

    track-type loader
    963, 953, 951B, 941, 943, 951C, 955L, 941B, 955K

    track-type skidder
    125C 120C, 527 54H D5HTSK II D4HTSK III 4P

    excavator
    219, E240, 215, 225D, EL240 215D, 225, 225B, E180