1P-1113: PLATE LOCK
+ / - Hover over image to Zoom
Other Views

    1P-1113: PLATE LOCK

    Part Number: 1P-1113
    Brand: Cat
    Retrieving Price.....
    Save to List

    Turbocharger Lock Plate

    Description:

    • Lock plates are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Length (in): 3.8
    generator
    SR4

    wheel-type loader
    916 950B/950E 926 936 950 926E 950E 930R 950B 936E 920 936F G926 930 G936 930T G916

    engine - generator set
    3304B 3304 3306 3406B G3508

    wheel-type skidder
    518 120C 515 525 508 518C FB518

    engine - machine
    3304

    engine - industrial
    3304 3304B G3508 D330C 3204 G3406 SR4

    track-type loader
    963 953 943 951B 941 955L 955K 941B 951C

    motor grader
    120G 130G

    track-type skidder
    4P 125C 54H 527 D5HTSK II D4HTSK III 120C

    paving compactor
    CS-653 CS-643 CB-534 CP-643 CP-653

    asphalt paver
    AP-1200 WE-851B

    integrated toolcarrier
    IT28B IT28 IT18 IT18B

    excavator
    EL180 225 215B 229 229D 215 224 225B 219D EL240 215D E180 215C 225D 219 E240

    marine products
    3304B 3306B 3406B D330C 3304

    track-type tractor
    D4E D5H 4A D4H D4E SR D4D D3B D4H XL D5 4P 5S 4 5P 140 D4H III 4S D3C 55 5A D5C PATLGP D5C PAT 53 5 D5C 5A PAT 3 54 D5H XL 143