1P-1117: PLATE
+ / - Hover over image to Zoom
Other Views

    1P-1117: PLATE

    Part Number: 1P-1117
    Brand: Cat
    Retrieving Price.....

    Turbocharger Plate

    Description:

    • Plates are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Height (mm): 2.5
    • Length (in): 2.5
    • Length (mm): 63.5
    • Width (mm): 15.2
    paving compactor
    CS-643, CB-534, CS-653, CP-643, CP-653

    engine - generator set
    3406B, 3304B, 3304, G3508, 3306

    motor grader
    130G, 120G

    wheel-type loader
    920, 916, 936F, 926E, 950, 926, 930T, 930R, 950B, 936E, 936, 950E, G936, G926, 950B/950E G916, 930

    engine - industrial
    3304, 3204, D330C, G3508, G3512, G3406, 3304B

    wheel-type skidder
    518, 525, 120C, FB518 518C, 508, 515

    asphalt paver
    AP-1200, WE-851B

    track-type tractor
    4S 5S D4H, D5H, D4D, 55, D4E, 4 5P 4P D4E SR D5C, 4A 140, 143 D3C, D5C PATLGP 5A 5 D5H XL 53 D3B, 5A PAT D4H XL D5C PAT 54 D4H III 3

    integrated toolcarrier
    IT18, IT28, IT18B, IT28B

    generator
    SR4

    engine - machine
    3304, 3204, D330C, G3508, G3512, G3406, 3304B

    track-type loader
    953, 955K, 951B, 963, 943, 941, 941B, 955L, 951C

    track-type skidder
    125C 527 D4HTSK III 4P 120C, 54H D5HTSK II

    excavator
    215, 219D, 225, 219, E180, 215C 224, 215D, EL240 EL180 E240