1P-1120: Piston Cap Seal With No Energizer
+ / - Hover over image to Zoom
Other Views

    1P-1120: Piston Cap Seal With No Energizer

    Part Number: 1P-1120
    Brand: Cat
    Retrieving Price.....

    Piston Cap Seal With No Energizer

    Description:
    Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.

    Attributes:
    Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

    Protect your investment with Genuine Cat® Seals.

    Applications:
    Many different types of cross sections are used in transmissions and brakes to engage the clutch.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Length (in): 4.5
    cold planers
    PR-1000, PR-450C

    marine products
    3508, C32, 3406B, 3512, 3516, 3304, 3304B, 3408, 3412, 3408B, 3306, 3306B, 3412C, 3408C

    wheel tractor-scraper
    657E, 627B, 621E, 623F, 637E, 637D, 615C II 627E, 633E II 633D, 621F, 623E, 621B, 627F, 631E, 623B, 651E, 639D, 621, 615C

    pipelayer
    587R, 589

    engine - generator set
    3516, 3412, G3412, PM3516, 3512, 3412C, C32, 3508

    track type tractors
    D9R, D9N, D11R, D11N, D5C, D10N, D9L, D8L, D5HIIXL, D4HIIIXL, D5HIILGP, D9H, D5HII

    track excavators
    245BII, 245D, 229, 245, 219, 215B, 229D, 219D

    off-highway truck
    771D, 769D

    articulated trucks
    D350D

    cold planer
    PR-1000C PM-565

    track-type tractor
    D5H, D9R, D5H XL D4H XL D4E SR D4H, D4H III D10R

    engine - machine
    3304

    petroleum products
    3512

    track-type skidder
    527 D4HTSK III D5HTSK II

    3300
    3304B, 3306, 3306B

    3500
    G3516, G3512, 3516, 3512

    wheel tractor scrapers
    623E, 631D, 627EPP, 621B, 621F, 631EII, 633E, 615C, 657E, 637E, 627E, 627F, 615, 651E, 637D, 637DPP, 657EPP

    motor grader
    120G, 130G, 16G, 24H

    wheel-type loader
    980C, 992C

    engine - industrial
    3508, G3508, 3304, G3406, G3408, 3408E, 3412C, G3516, 3406C, 3516, SCT673 D330C, D333C, G3512, 3408B, 3512, 3406B, 3412E, 3406, 3412, SPT342 3306, 3306B, 3406E, 3408, SPS342

    track loaders
    983B, 953LGP

    articulated dump truck
    D350E II D400E, D350E

    engine - truck
    3406C, 3406B, 3306, 3408B, 3408, 3306B

    vees 27 to 32 liter
    G3408B, G3412, 3412C, 3408C, 3412, 3408A, 3408B, C32

    generator
    SR5, SR500

    15 to 18 liter
    3406C, 3406B, G3406

    skidders
    527GR, 508, 518C, 527CA, D5TSKHII, D4TSKHIII

    road reclaimer
    RM-250C, RR-250B, SS-250, RR-250, SS-250B

    wheel dozer
    814B

    off highway trucks
    771D, 777C, 789B, 769C, 777B, 771C, 776C

    excavator
    5230, 5130

    wheel loaders
    IT28, 992D, IT18, 936E, 936F, 950E, 980C, 992C, 950B, 916, 926E, G936

    wheel dozers
    834B

    earthmoving compactor
    826C, 836