1P-1123: Collar
+ / - Hover over image to Zoom
Other Views

    1P-1123: Collar

    Part Number: 1P-1123
    Brand: Cat
    Retrieving Price.....

    Turbocharger Thrust Collar

    Description:

    • Thrust collars are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.5
    • Length (in): 4
    paving compactor
    CP-643, CP-653, CB-534, CS-643, CS-653

    engine - generator set
    3406B, G3508, 3304B, 3304, 3306

    motor grader
    130G, 120G

    wheel-type loader
    936, 950E, 920, 950, 950B, 916, 930T, 926, 936F, G916, 936E, 930R, 926E, G936, 930, 950B/950E G926

    engine - industrial
    3304, D330C, G3508, G3512, 3204, 3304B, G3406

    wheel-type skidder
    518, 120C, 518C, 525, 508, FB518 515

    asphalt paver
    WE-851B, AP-1200

    track-type tractor
    D5H, 4A 4P D4D, 5A D4H, 54 4S D4E SR 3 143 D5H XL D5C, 5 5A PAT D4H III D4E, 5P D3B, D4H XL 55, 4 53 140, 5S D3C, D5C PATLGP D5C PAT

    integrated toolcarrier
    IT18, IT18B, IT28, IT28B

    generator
    SR4

    engine - machine
    3304, D330C, G3508, G3512, 3204, 3304B, G3406

    track-type loader
    963, 953, 943, 951B, 951C, 941, 941B, 955K, 955L

    track-type skidder
    125C D5HTSK II 527 54H 4P D4HTSK III 120C

    excavator
    225, E240, EL240 215, 229, 224, 215C 229D