1P-1124: RING
+ / - Hover over image to Zoom
Other Views

    1P-1124: RING

    Part Number: 1P-1124
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Piston Ring

    Description:

    • Cartridge piston rings are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Height (mm): 2.5
    • Length (in): 3.8
    • Length (mm): 96.5
    • Width (mm): 71.1
    paving compactor
    CB-534, CS-653, CS-643, CP-643, CP-653

    engine - generator set
    3304, 3306, 3304B, 3406B, G3508

    motor grader
    120G, 130G

    wheel-type loader
    950B, 950, 936F, 936E, 916, 936, 950B/950E 926E, G926, 926, G936, 930, 930T, 950E, 920, G916, 930R

    engine - industrial
    3304, G3508, 3304B, 3204, D330C, G3512, G3406

    wheel-type skidder
    508, 518, 120C, 515, 518C, 525, FB518

    asphalt paver
    AP-1200, WE-851B

    track-type tractor
    D4D, D4H, 4 D3B, 4S D4E, D5H, 5A 53 143 5A PAT 54 D5H XL 5S D5C, D4E SR 4P D4H III 3 D4H XL D5C PATLGP D3C, 5P 140, 4A 5 55, D5C PAT

    integrated toolcarrier
    IT18, IT18B, IT28B, IT28

    generator
    SR4

    engine - machine
    3304, G3508, 3304B, 3204, D330C, G3512, G3406

    track-type loader
    963, 953, 941B, 951C, 951B, 943, 955L, 941, 955K

    track-type skidder
    4P 527 120C, 54H D5HTSK II 125C D4HTSK III

    excavator
    215, 225B, 225, 219D, 215D