1P-1125: NUT
+ / - Hover over image to Zoom
Other Views

    1P-1125: NUT

    Part Number: 1P-1125
    Brand: Cat
    Retrieving Price.....

    Turbocharger Locknut

    Description:

    • Locknuts are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.4
    • Height (mm): 10.2
    • Length (in): 3.8
    • Length (mm): 96.5
    • Width (mm): 71.1
    paving compactor
    CB-534, CS-653, CP-643, CS-643, CP-653

    engine - generator set
    G3508, 3304B, 3304, 3406B, 3306

    motor grader
    120G, 130G

    wheel-type loader
    930R, 950, 920, 950B, 950E, 936F, 936, 930, 930T, 926E, 936E, 950B/950E G926, 926, G936, 916, G916

    engine - industrial
    3304, G3508, D330C, 3204, 3304B, G3512

    wheel-type skidder
    518, 508, 120C, 525, 518C, FB518 515

    asphalt paver
    WE-851B, AP-1200

    track-type tractor
    3 D5H, D4H, 5 D4E, 143 D4D, 4S D5C PAT 54 D5C, D4H III 4P D4E SR 5A 4 55, D4H XL 5A PAT D3B, 5S 5P 4A 53 D5C PATLGP D5H XL D3C, 140

    integrated toolcarrier
    IT28, IT18B, IT28B, IT18

    generator
    SR4

    engine - machine
    3304, G3508, D330C, 3204, 3304B, G3512

    track-type loader
    963, 941B, 941, 953, 951B, 955L, 943, 951C, 955K

    track-type skidder
    120C, 125C 527 54H D4HTSK III D5HTSK II 4P

    excavator
    225, 215B, EL180 E180, 215, E240, 219D