1P-1252: Nozzle
+ / - Hover over image to Zoom
Other Views

    1P-1252: Nozzle

    Part Number: 1P-1252
    Brand: Cat
    Retrieving Price.....

    Turbocharger Nozzle

    Description:

    • Nozzles are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.7
    • Height (mm): 43.2
    • Length (in): 7.4
    • Length (mm): 188
    • Width (mm): 188
    wheel tractor-scraper
    650B 641B

    engine - generator set
    D399, D398B

    engine - industrial
    D398 D399, D398B, D353E, D353D D353C, D348, D349

    off-highway truck
    773