1P-2421: Cogged V-Belt
+ / - Hover over image to Zoom
Other Views

    1P-2421: Cogged V-Belt

    Part Number: 1P-2421
    Brand: Cat
    Retrieving Price.....

    Width: 17.5 mm (0.69 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Belt Length (in): 63.50
    • Belt Length (mm): 1613
    • Belt Type: V-Belts - Cogged
    • Belt Width (in): 0.69
    • Belt Width (mm): 17.5
    track-type tractor
    D8H