1P-2694: CONE
+ / - Hover over image to Zoom
Other Views

    1P-2694: CONE

    Part Number: 1P-2694
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Roller Bearing
    marine products
    7231

    integrated toolcarrier
    IT38G II

    ag tractors
    75E, 85E

    motor grader
    120M, 120M 2 12M

    wheel-type loader
    938G II 982M, 988B, 938F, 980M

    wheel loaders
    IT38G, 980M, 936F, 938F, 938G, IT38F, 980L, 982M, 938GII

    track excavators
    225D, 215BSA, 225, 219D, 227FB

    motor graders
    12M, 120M, 120M2, 120M2AWD, 120MAWD

    challenger
    65E, 75E, 85E, 95E