1P-4313: Non-Cogged V-Belt
+ / - Hover over image to Zoom
Other Views

    1P-4313: Non-Cogged V-Belt

    Part Number: 1P-4313
    Brand: Cat
    Retrieving Price.....
    Save to List

    Width: 12.7 mm (0.50 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Belt Length (in): 62.52
    • Belt Type: V-Belts - Non-Cogged
    • Belt Width (in): 0.50
    earthmoving compactor
    815 825B 826B

    wheel-type loader
    988

    off-highway truck
    768B 769 769B

    wheel dozer
    814 824B 834

    wheel tractor-scraper
    613

    track-type tractor
    D9R D8H