1P-4695: CUP
+ / - Hover over image to Zoom
Other Views

    1P-4695: CUP

    Part Number: 1P-4695
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Roller Bearing
    oem solutions
    TR53

    motor grader
    24

    wheel-type loader
    990, 990H, 992K, 992G, 994K, 993K, 992D, 994F, 992C, 994H, 990 II 994, 994D, 990K

    wheel dozer
    844K, 854K, 844H, 844, 854G

    track-type loader
    963, 963B

    wheel-type skidder
    545D, 535D, 545C, 525B, 535C, 525C, 555D, 535B, 545