1P-5420: CUP
+ / - Hover over image to Zoom
Other Views

    1P-5420: CUP

    Part Number: 1P-5420
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    track-type tractor
    58 9U 8S 9 10U 8U D10N, 10 D9L, 59N 9S 59 D9N, 59L 8 D8L, 9C 10SU 8A D10R, 9SU 58L

    pipelayer
    594H

    forest products
    227

    excavator
    245, 235C, 229, 235, 225, 245B, 235B, 225B, 235D, 245D