1P-5466: Cartridge A
+ / - Hover over image to Zoom
Other Views

    1P-5466: Cartridge A

    Part Number: 1P-5466
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge

    Description:

    • Cartridges are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Turbocharger Cartridge
    UNITS:
    • US
    • Metric
    • Height (in): 10.1
    • Height (mm): 256.5
    • Length (in): 13.3
    • Length (mm): 337.8
    • Width (mm): 256.5
    generator
    SR4

    engine - generator set
    G3306

    engine - industrial
    G379A, G342C, G3306B, D379 G333C, G3306, D379B, G398 G353D, G379 D342C