1P-6083: TURBO G
+ / - Hover over image to Zoom
Other Views

    1P-6083: TURBO G

    Part Number: 1P-6083
    Brand: Cat
    Retrieving Price.....

    Turbocharger

    Description:

    • Turbochargers enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbochargers reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 17
    • Height (mm): 431.8
    • Length (in): 15.6
    • Length (mm): 396.2
    • Width (mm): 320
    engine - industrial
    G379A, G379