1P-6460: HOUSING
+ / - Hover over image to Zoom
Other Views

    1P-6460: HOUSING

    Part Number: 1P-6460
    Brand: Cat
    Retrieving Price.....

    Turbocharger Turbine Housing

    Description:

    • Housings are an important component of turbocharger turbines, which convert engine exhaust gas into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 7.5
    • Height (mm): 190.5
    • Length (in): 11.3
    • Length (mm): 287
    • Width (mm): 210.8
    wheel tractor-scraper
    621R

    generator
    SR4

    engine - generator set
    3412C, 3412, D379B

    engine - industrial
    3412, D379 D379B, D399