1P-7835: CONE
+ / - Hover over image to Zoom
Other Views

    1P-7835: CONE

    Part Number: 1P-7835
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Roller Bearing
    underground articulated truck
    AD40 AE40

    road reclaimer
    RM-500, RM500B, RM-350, SM-350, RM-350B

    motor grader
    24H, 16G, 16M, 24M, 16M3, 18M3, 16H NA 16H

    wheel-type loader
    980G II 980G, 980K, 993K, 980K HLG 980M, 982M, 980H, 980C, 980F, 988F, 988B, 980L, 980F II 988F II

    wheel dozer
    824H, 834S 824K, 824C, 834B, 824S 834U

    wheel loaders
    980G II 980G, 980K, 993K, 980K HLG 980M, 982M, 980H, 980C, 980F, 988F, 988B, 980L, 980F II 988F II

    articulated dump truck
    D44B, D550B

    earthmoving compactor
    826C, 825 825C, 825K, 825H, 826K, 826H, 836