1P-9646: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    1P-9646: Internal Snap Ring

    Part Number: 1P-9646
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 4.31
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.188
    motor grader
    140G, 12G, 130G, 120G, 160G