1Q-3332: RING
+ / - Hover over image to Zoom
Other Views

    1Q-3332: RING

    Part Number: 1Q-3332
    Brand: Cat
    Retrieving Price.....

    Ring

    Description:

    • Rings are fasteners that hold components or assemblies.

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 7.48, 0
    • Free Diameter - A(in): 7.89, 0
    • Shape: 0, Rectangular
    • Snap Ring Type: Internal, 0
    • Thickness - B (in): 0, 0.187
    • Unit of Measurement: Inch, 0