1Q-3625: ROLLER G
+ / - Hover over image to Zoom
Other Views

    1Q-3625: ROLLER G

    Part Number: 1Q-3625
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Flange Diameter (in): 11.42
    • Flange Type: Single Flange
    • Track Pitch (in): 9.45
    • Tread Diameter (in): 10.24
    We currently do not have any equipment model information for this part.