1Q-4626: SHOE-MASTER
+ / - Hover over image to Zoom
Other Views

    1Q-4626: SHOE-MASTER

    Part Number: 1Q-4626
    Brand: Cat
    Retrieving Price.....

    Track Shoe Master (Extreme Service, Single Grouser, Trapezoidal)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

    Attributes:

    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
    • Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Extreme Service, Single Grouser, Trapezoidal
    • Shoe Width (in): 22
    • Shoe Width (mm): 560
    • Track Pitch (in): 8
    • Track Pitch (mm): 203.2
    track-type tractor
    D6T XL D6T XW PAT D6R II D6R, D6R XL D6T XW D6T LGP D6T XL PAT D6T, D6R LGP D6T LGPPAT