1Q-4669: SHOE-M TRACK
+ / - Hover over image to Zoom
Other Views

    1Q-4669: SHOE-M TRACK

    Part Number: 1Q-4669
    Brand: Cat
    Retrieving Price.....

    Track Shoe Master (Double Grouser, Low Ground Pressure)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

    Attributes:

    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.
    • Low ground pressure track shoes are designed for use in loose, muddy conditions. As these shoes move around the sprocket and idler, they separate from one another, causing debris to fall out. These cast steel shoes come in widths that make them suitable for LGP machines only and should not be used in high abrasive or high impact conditions.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Shoe Type: Double Grouser, Low Ground Pressure
    • Shoe Width (in): 24
    • Shoe Width (mm): 610
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    track-type loader
    973C