1Q-4695: SHOE-M TRACK
+ / - Hover over image to Zoom
Other Views

    1Q-4695: SHOE-M TRACK

    Part Number: 1Q-4695
    Brand: Cat
    Retrieving Price.....

    Track Shoe Master (Moderate Service, Single Grouser, Trapezoidal)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

    Attributes:

    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.
    • Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Moderate Service, Single Grouser, Trapezoidal
    • Shoe Width (in): 36
    • Shoe Width (mm): 915
    • Track Pitch (in): 8
    • Track Pitch (mm): 203.2
    We currently do not have any equipment model information for this part.