1Q-4729: Master Track Shoe
+ / - Hover over image to Zoom
Other Views

    1Q-4729: Master Track Shoe

    Part Number: 1Q-4729
    Brand: Cat
    Retrieving Price.....
    Save to List

    Track Shoe Master (Extreme Service, Single Grouser, Trapezoidal)

    Description:
    Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

    Attributes:
    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

    • Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Extreme Service, Single Grouser, Trapezoidal
    • Shoe Width (in): 36
    • Track Pitch (in): 8
    track-type tractor
    D6R LGP D6R D6 D6R II D6T D6T XL D6R XL D6T LGP D6T XW D6 XE