1Q-4769: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    1Q-4769: SHOE TRACK

    Part Number: 1Q-4769
    Brand: Cat
    Retrieving Price.....
    Save to List

    Track Shoe (Extreme Service, Single Grouser, Clipped)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:

    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
    • Clipped track shoes have the grouser corners cut off to reduce turning resistance and bending force without loss of flotation and with little loss of overall wear life.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.8661
    • Shoe Type: Extreme Service, Single Grouser, Clipped
    • Shoe Width (in): 27.6
    • Track Pitch (in): 8.5
    excavator
    330B L 330B LN