Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine FiltersFuel Filters1R-0750: Advanced Efficiency Secondary Fuel Filter
Home
EngineEngine Filters & FluidsEngine FiltersFuel Filters
1R-0750: Advanced Efficiency Secondary Fuel Filter
1R-0750: Advanced Efficiency Secondary Fuel Filter

Cat® part 1R-0750 advanced-efficiency secondary fuel filter removes small contaminants, protecting the equipment's fuel system to promote longevity.

Brand: Cat

Product Images
1R-0750: Advanced Efficiency Secondary Fuel Filter
1R-0750: Advanced Efficiency Secondary Fuel Filter
1R-0750: Advanced Efficiency Secondary Fuel Filter
1R-0750: Advanced Efficiency Secondary Fuel Filter
1R-0750: Advanced Efficiency Secondary Fuel Filter
1R-0750: Advanced Efficiency Secondary Fuel Filter

Cat® part 1R-0750 advanced-efficiency secondary fuel filter removes small contaminants, protecting the equipment's fuel system to promote longevity.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
1R-07501R-0750
1R-18071R-1807
1R-07391R-0739
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1R-0750
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1R-0750
Efficiency Rating: Advanced Efficiency
Material: Carbon Steel,Other Mixed: Metal-Nonmetal
Efficiency Category: Other
Length (mm): 181.5
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 1R-0750

GENERATOR

SR4

TRUCK ENGINE

C9 3306 3208 3116 3306C 3306B

INTEGRATED TOOLCARRIER

IT18F IT12B IT14F IT14B

LOAD HAUL DUMP

R1300G R1300

WINCH

57H 56H 57 56

MOTOR GRADER

120G 160H ES 12H NA 140H 140G 140H NA 130G 143H 14G 12H 12G 160H 160G 160H NA 12H ES 14H NA 163H NA 140H ES

TRACK SKIDDER

D5HTSK II D4HTSK III 527 517

WHEEL SKIDDER

525 515 545 518C 530B 528B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6D SR D6G2 LGP D6GC D6H II D4H III D5H XL D4H D6F SR D5H D5E D6E SR D6D D7G2 D6R D6E D6G D6H D7R D6G SR D7G D7H D6G2 XL D4H XL

ASPHALT PAVER

AP-1050 AP-1000

MARINE ENGINE

C12 3116 3208 3306B 3304 3306 3304B C9

PIPELAYER

572R 572G

EXCAVATOR

330 L 214B 350-A 213B 330B L 330B LN 224B 212B 330-A L 330 LN 206B 350-A L 320D FM 330-A L 214B FT 330-A 320D 235B 235C 211B 235D 330-A LN 330B

VIBRATORY COMPACTOR

CS-573 CS-583 CS-563 CS-533 CS-531 CP-563 CB-434 CB-534 CP-533 CB-634C

RIPPER SCARIFIER

12G 140G 130G

GENERATOR SET

C9 C4.4 3304B 3306B

WHEEL TRACTOR

615 611 615C II 613C II 615C 627E 627F 613C

HYDRAULIC CONTROL

48

TRACK LOADER

973 973C 953B

SOIL COMPACTOR

815B 815F

BACKHOE LOADER

446B 446

COLD PLANER

PR-1000 PR-1000C

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

918F 972G 950B 950E 966D 966F 966E 966G 966F II 950B/950E 936F 994F 970F 994H

TELEHANDLER

RT80 RT100

GEN SET ENGINE

3304B 3116 3114 3306B 3306 3304 3208

ENGINE - MACHINE

3116 3114 3516C 3306 3204 3208

CHALLENGER

70C 65 65C 65B 65D

ARTICULATED TRUCK

D30D D250E II D300E D300D D250E D25D D350D D300E II

RIPPER

953B D5 7 6 5

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3516B 3116 3114 3306B 3204 C9.3 3304 3306 3412 D333C D330C

WHEEL SCRAPER

611 613C 637E 637G 637D 627G 627F 639D 627B 627E 615C

TRUCK

785 789 793D 793C 785C 785D 797B 785B 789C 789D 789B 777D

SPRAY AR

CAT WDS

TRACTOR

776D 784C

BULLDOZER

7SU 6SU 5P 5S 6A 6S 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert