1S-1127: Cogged V-Belt (set of 2)
+ / - Hover over image to Zoom
Other Views

    1S-1127: Cogged V-Belt (set of 2)

    Part Number: 1S-1127
    Brand: Cat
    Retrieving Price.....

    Width: 22.3 mm (0.88 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Belt Length (in): 55.98
    • Belt Length (mm): 1422
    • Belt Type: V-Belts - Cogged
    • Belt Width (in): 0.88
    • Belt Width (mm): 22.3
    wheeled excavator
    W330B

    excavator
    E300, 330-A 330 L 330-A LN 330 LN