1S-2098: PLATE
+ / - Hover over image to Zoom
Other Views

    1S-2098: PLATE

    Part Number: 1S-2098
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Backing Plate

    Description:

    • Cartridge backing plates are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.1
    • Height (mm): 27.9
    • Length (in): 5.3
    • Length (mm): 134.6
    • Width (mm): 134.6
    wheel tractor-scraper
    621, 623

    generator
    SR4

    engine - generator set
    G3306

    motor grader
    12E

    wheel-type loader
    980

    wheel dozer
    824

    track-type loader
    977H, 977A 955H

    engine - industrial
    G3306B, G3306, D353E, G333C, D379 D379B, D398 D353C, D398B, G398 D342, D353D G379A, G399, G353D, G379 D342C, G342C

    engine - truck
    1673B, 1673, 1676