1S-3647: Hex Head Bolts, Phosphate And Oil Coated
+ / - Hover over image to Zoom
Other Views

    1S-3647: Hex Head Bolts, Phosphate And Oil Coated

    Part Number: 1S-3647
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 5.25
    • Head Height - 4 (in): 0.72
    • Head Width - 5 (in): 1.69
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 1 1/8 - 12
    • Total Bolt Length - 3 (in): 8
    pipelayer
    572R, 572R II PL72

    wheel-type loader
    988

    wheel dozer
    824B, 834, 824

    articulated dump truck
    D300B, D250B

    earthmoving compactor
    825B