1S-3887: Sleeve
+ / - Hover over image to Zoom
Other Views

    1S-3887: Sleeve

    Part Number: 1S-3887
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Oil Control Sleeve

    Description:

    • Cartridge oil control sleeves are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.2
    • Height (mm): 5.1
    • Length (in): 3.8
    • Length (mm): 96.5
    • Width (mm): 71.1
    3500
    D398B

    wheel tractor-scraper
    621, 641B, 641, 650B 657, 666B, 666, 651, 651B, 657B, 623

    wheel tractor scrapers
    660B

    generator
    SR4

    engine - generator set
    D379B, D398B, D399, G3306

    motor grader
    12E

    wheel-type loader
    980

    track-type loader
    977H, 955H, 977A

    off highway trucks
    772

    engine - industrial
    D379B, D353E, D353C, G399, G398 D398 D349, D353D G379 D379 D398B, D342, G3306, G379A, D399, D342C, D348, G353D, G342C, G3306B, G333C

    engine - truck
    1673B, 1676 1673

    off-highway truck
    773, 772