1S-5372: HOUSING
+ / - Hover over image to Zoom
Other Views

    1S-5372: HOUSING

    Part Number: 1S-5372
    Brand: Cat
    Retrieving Price.....

    Turbocharger Turbine Housing

    Description:

    • Housings are an important component of turbocharger turbines, which convert engine exhaust gas energy into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    You can have it all with Cat Reman. Best-built Cat® parts with full warrant...
    UNITS:
    • US
    • Metric
    • Height (in): 6.8
    • Height (mm): 172.7
    • Length (in): 10.8
    • Length (mm): 274.3
    • Width (mm): 274.3
    generator
    SR4

    engine - generator set
    G3306

    motor grader
    12E

    wheel-type loader
    980

    track-type loader
    977A 955H, 977H

    engine - industrial
    G333C, D353C, D398B, D398 G399, D379B, G342C, D342C, G3306B, D379 G353D, D353D D353E, G398 G3306, G379A, G379 D342

    engine - truck
    1673, 1673B, 1676