1S-7114: BOLT
+ / - Hover over image to Zoom
Other Views

    1S-7114: BOLT

    Part Number: 1S-7114
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Bolt

    Description:

    • Cartridge bolts are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.7
    • Length (in): 4.5
    wheel tractor-scraper
    651, 666B, 657, 641, 651B, 641B, 660B, 657B, 666

    engine - generator set
    D399, D379B, D398B

    engine - industrial
    D398B, D348, D349, D398 D353D D353E, D379B, D353C, D399, D379

    off-highway truck
    772, 773