1S-9172: Plate
+ / - Hover over image to Zoom
Other Views

    1S-9172: Plate

    Part Number: 1S-9172
    Brand: Cat
    Retrieving Price.....

    Turbocharger Plate

    Description:

    • Plates are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Height (mm): 2.5
    • Length (in): 4
    • Length (mm): 101.6
    • Width (mm): 101.6
    track-type tractor
    D9G, D9H, D8H

    wheel tractor-scraper
    666, 657B, 631C, 637, 657, 666B

    pipelayer
    594, 594H

    motor grader
    16

    wheel-type loader
    992, 988, 992B

    wheel dozer
    834, 824B

    track-type loader
    983

    engine - industrial
    D343 D348, G343, D342C

    engine - truck
    1693, 3406

    off-highway truck
    777, 768B, 776, 769B, 769

    earthmoving compactor
    825B, 826B