1S-9520: Housing
+ / - Hover over image to Zoom
Other Views

    1S-9520: Housing

    Part Number: 1S-9520
    Brand: Cat
    Retrieving Price.....

    Turbocharger Turbine Housing

    Description:

    • Housings are an important component of turbocharger turbines, which convert engine exhaust gas into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 8
    • Height (mm): 203.2
    • Length (in): 13
    • Length (mm): 330.2
    • Width (mm): 330.2
    generator
    SR4

    engine - generator set
    G3306

    engine - industrial
    G379A, G379 G3306, G399, G342C, G353D, G3306B, G398 G333C