1T-0210: Bearing
+ / - Hover over image to Zoom
Other Views

    1T-0210: Bearing

    Part Number: 1T-0210
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    Description:
    Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.

    Attributes:
    Single row radial ball bearing

    Application:
    Cat ball bearings are typically used in transmissions, drive train systems, pulley assemblies, motors and pumps; anywhere performance relies on smooth shaft rotation at high operating speeds and temperatures.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Ball Bearing
    UNITS:
    • US
    • Metric
    • Height (in): 1.06
    • Height (mm): 27
    • Inside Diameter (in): 1.97
    • Inside Diameter (mm): 50
    • Outside Diameter (in): 4.33
    • Outside Diameter (mm): 110
    engine - generator set
    3508, 3512, 3516

    forest products
    554

    wheel-type loader
    966L, 966C, 972M, 950, 966M, 920, 930, 972L

    engine - industrial
    3512, 3516, 3508

    wheel-type skidder
    518C, 518, 528, 530B, 120C, FB518 528B

    off-highway truck
    785, 775G OEM 777B, 777F, 773G LRC 777C, 777D, 776D, 777G, 777, 776B, 775G LRC 777E, 776C, 773G OEM

    oem solutions
    TR35

    track-type tractor
    54 D4E

    generator
    SR4

    wheeled excavator
    M325C MH M325B M330D

    road reclaimer
    RM-350B, RM-350, SM-350

    wheel dozer
    814

    track-type skidder
    125C 120C

    excavator
    322-A L 215B, 231D, 225, 325 L M325D L MH 225B

    earthmoving compactor
    815, 816