1T-0295: RACE
+ / - Hover over image to Zoom
Other Views

    1T-0295: RACE

    Part Number: 1T-0295
    Brand: Cat
    Retrieving Price.....

    Cat® Cylindrical Roller Bearing (Outer Race)

    Description:
    Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    track-type tractor
    D4D, 4A 140, D9R, 141 4S D9T, D4E, 143 4

    wheel tractor-scraper
    641, 651, 657B, 613, 666, 657, 613B

    motor grader
    16

    wheel-type loader
    920, 930

    track-type loader
    951, 951B, 941, 941B, 951C

    wheel-type skidder
    528, 518, 518C, 120C, 528B, 530B

    track-type skidder
    125C 120C

    off-highway truck
    769, 772, 769B, 773, 768B