• Home
  • 1U-4022: Internal Snap Ring
1U-4022: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    1U-4022: Internal Snap Ring

    Part Number: 1U-4022
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 0, 7.25
    • Free Diameter - A(in): 7.99, 0
    • Shape: Tempered Basic, 0
    • Snap Ring Type: 0, Internal
    • Thickness - B (in): 0.187, 0
    • Unit of Measurement: Inch, 0