1U-6789: Raised Hub Wheels
+ / - Hover over image to Zoom
Other Views

    1U-6789: Raised Hub Wheels

    Part Number: 1U-6789
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Dimensions (in): 4 x 1/4
    • Grit: A24
    • Maximum Operating Speed (RPM): 15,300
    • Thread Size (in): 5/8
    • Type: Std.
    • Wheel Size (in): 4 x 1/4 x 5/8
    We currently do not have any equipment model information for this part.