1U-6790: Raised Hub Wheels
+ / - Hover over image to Zoom
Other Views

    1U-6790: Raised Hub Wheels

    Part Number: 1U-6790
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Glass wool fibers (inhalable and biopersistent), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Dimensions (in): 4 1/2 x 1/8
    • Grit: A24
    • Maximum Operating Speed (RPM): 13,300
    • Thread Size (in): 7/8
    • Type: Std.
    • Wheel Size (in): 4 1/2 x 1/8 x 7/8
    We currently do not have any equipment model information for this part.