1U-6792: Raised Hub Wheels
+ / - Hover over image to Zoom
Other Views

    1U-6792: Raised Hub Wheels

    Part Number: 1U-6792
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Dimensions (in): 7 x 1/8
    • Grit: A24
    • Maximum Operating Speed (RPM): 8,500
    • Thread Size (in): 7/8
    • Type: Std.
    • Wheel Size (in): 7 x 1/8 x 7/8
    We currently do not have any equipment model information for this part.