1U-6809: Cut-Off Wheels
+ / - Hover over image to Zoom
Other Views

    1U-6809: Cut-Off Wheels

    Part Number: 1U-6809
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Dimensions (in): 12 x 7/64
    • Grit: A36
    • Hole Size (in): 1
    • Maximum Operating Speed (RPM): 5,100
    We currently do not have any equipment model information for this part.