1U-6818: Aluminum Oxide Flaring Cup Snagging Wheels (Type 11)
+ / - Hover over image to Zoom
Other Views

    1U-6818: Aluminum Oxide Flaring Cup Snagging Wheels (Type 11)

    Part Number: 1U-6818
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Grit: A16
    • Large O.D. / Small O.D. x Thickness x I.D. (in): 5/3 3/4 x 2 x 5/8 -11
    • Maximum Operating Speed (RPM): 7,260
    We currently do not have any equipment model information for this part.