1U-6824: Mounted Points
+ / - Hover over image to Zoom
Other Views

    1U-6824: Mounted Points

    Part Number: 1U-6824
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter x Length (in): 7/8 x 2
    • Grit: A36
    • Mandrel Diameter (in): 1/4
    • Shape: A11
    We currently do not have any equipment model information for this part.